In

Industrial & Renewable Energy

 Energy Pic SM
 Energy Pic XL

Industrial applications are increasingly being transformed by AI. Meanwhile, wind and solar power generation fluctuate, transforming the previously unidirectional power grid into a smart, bidirectional one. Visit the TDK booth to learn how advanced components and sensor solutions address these challenges.

Meet the experts

 Quote Winklbauer Pic

Klaus Winklbauer
Business Development Industry

“AI is not only about software and LLMs. Physical AI enters into today's factories, shop floors, and warehouses. Autonomous mobile robots and humanoid robots are taking over tasks like transportation, inspection, and assembly. TDK sensors, component solutions, and batteries make this transmission possible. This is TDK’s contribution to energy efficiency, productivity, and sustainability.”

 Quote Miggenrieder Pic

Hans Miggenrieder
Business Development Green Energy

“Since wind and solar energy output fluctuates, the unidirectional energy grid is being transformed into a smart grid. Visit the booth to learn how TDK’s advanced components and sensor solutions address the critical challenge of providing electrical power reliably anytime, anywhere.”

Industrial highlights

edgeRX and edgeRX Vision

This TDK solution enables predictive maintenance by using AI-driven analytics to identify potential equipment issues before they result in failures or unplanned downtime. edgeRX delivers actionable insights that empower teams to move from reactive maintenance practices to a proactive, data-driven approach. This can not only help reduce maintenance costs and improve resource efficiency but also extend equipment life and increase reliability by detecting early signs of wear, degradation, and performance anomalies.

Advanced vibration monitoring for rotating equipment

VIBO from TDK is an industrial IoT edge vibration sensor combining a 20 kHz bandwidth, digital architecture, MODBUS interface, and embedded intelligence for advanced condition-based monitoring. Thanks to these features, this sensor system can identify subtle, early-stage mechanical defects, including bearing, gearbox, and cavitation issues, before they impact system performance. Designed for demanding industrial environments and manufacturing processes, VIBO provides predictive maintenance insights that maximize uptime and optimize the maintenance costs of motors, compressors, vacuum systems, pumps, and industrial robots.

Programmable power supplies

Suitable for 19" rack mounting, the GENESYS AC (GAC) programmable power sources from TDK offer several power levels from 2 and 3 kVA in the 1U format to 6 and 9 kVA in the 3U format, with the possibility of paralleling units to increase the power output. The GAC series provides 1-phase and 3-phase outputs, with adjustable AC voltages from 0 to 350 V with a frequency range from 16 Hz to 1.2 kHz (5 kHz for GAC-PRO) and DC voltages of up to ±500 V, respectively. Avionics and IEC test libraries are available.

High-performance inverter

This 2L-B6I inverter is equipped with TDK’s MKP DC-link film capacitors from the B25697* series and Infineon CoolSiC™ 2.3 kV SiC MOSFETs in XHP™ 2 modules. The reference design illustrates how TDK supports customers in developing high-performance solutions for energy storage systems, wind and solar inverters, DC fast chargers, and solid-state transformers (SSTs).



In Everything, Better! — We look forward to welcoming you at our booth!